IESNA:LM-63-2002
[TEST]P1850890
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G3-2511-596-2)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S865D710U830-4F0-1E-UDD-FLGOOA-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 865 LUMENS PER FOOT, WALL GRAZE, FLUSH HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5427
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 55.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 6.9 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 8.5 8 24.1 46.3 65.8
77.2 88.2 104 123.9 140.1 156.6 183.5 211.7 230.6 250.5
282.7 320.7 345.5 373.2 415.9 459.9 490.5 519.4 563.1 602.6
627 649 678.7 704.4 720.4 734.3 753 765.8 772.9 776.7
779.6 778.3 774.2
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 10.1 16.1 39.6 73.7 101.3
114.6 124.3 136.6 156.3 173.5 190.7 220.5 249.8 270.4 293.5
329.3 369.8 396.1 422.5 463.8 502.8 531.5 557.6 595.2 630.2
650.7 670.1 697.2 719.7 734.5 747.1 763.4 774.3 779.7 782.2
783.2 780.2 774.2
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 11.3 22.3 44.5 78.1 113.4
139 164.1 198.4 236.8 268.9 300.5 345.5 377.6 394.9 409.9
432.6 460.6 479.7 499.4 531.8 562.7 585.2 604.2 632.8 660.5
677.1 692.8 714.5 733 745.6 756.2 770.3 779.5 783.8 785.3
785.4 781.2 774.2
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 12.4 27.9 45.9 74.9 117.8
159.1 205.1 269.9 333.4 385.1 435.7 499.9 535.1 547.7 550.7
554.8 565.4 574.1 585.5 606.6 628.3 643.1 653.7 672.2 691.7
704.5 716 731.4 745.6 755.6 764 775.9 783.7 787.1 787.5
787 781.8 774.2
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 12.9 30.3 45.5 69.6 110.4
152.6 205.7 283.2 360.9 423.1 479.9 553.7 608.4 633.5 644.4
653.7 656.9 660.3 667.1 679.7 692.3 700.1 704.6 714.2 725.4
733.2 740 749.5 758.7 765.5 771.6 780.9 787.5 790.1 789.8
788.6 782.6 774.2
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 12.8 29.5 43.1 62.4 91.2
119.7 166 238.2 319.4 382.9 433.3 507.1 597.4 652.4 691
729.3 735.2 738.3 744.1 751.3 754.7 756.4 756.7 758.8 761.7
763.3 765 768.8 772.2 775.1 779 785.4 791 792.9 791.9
790.2 783.6 774.2
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 12.6 28.9 41.2 56.7 76
93.5 134.1 200.4 283.5 346.5 393.9 468 582.3 660.4 720.7
784.8 795.9 799.7 805.1 809.3 806.2 803 799.7 795.5 791.1
787.8 785 783.7 782.5 782.3 784.2 788.1 792.8 794.2 792.9
790.7 783.8 774.2
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 12.6 28.9 40.8 55.5 72.6
87.4 125.5 184.3 264 321.6 376 451.5 554.9 635.9 700.1
779.9 804.1 811.4 818.1 826.6 824.8 820.7 815.4 808.4 799.9
795 790 785.8 783.1 782.3 782.9 785.7 789.5 791 790.3
787.9 781.9 774.2
2348.6 2345.7 2101.1 1734.8 1548.6 1402.6 1226.4 1101.7 1029.1 973.3
890.7 823.5 780.4 736.3 678.7 630 601.6 572.1 535.4 494.7
469.2 446.7 408 372.2 346.7 320.3 276.9 234.2 205.8 177.4
137.2 96.3 69.8 49.3 23.3 12.6 28.9 40.5 54.3 69.1
81.4 116.9 168.2 244.6 296.7 358.2 435 527.5 611.4 679.4
775.1 812.2 823 831 843.8 843.5 838.4 831.2 821.2 808.7
802.2 795 787.8 783.8 782.3 781.6 783.2 786.3 787.8 787.8
785.1 780 774.2
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 12.5 28.1 39.7 54.3 70.2
83.8 121.8 177.1 256.7 313.9 370.6 442.3 546.3 626.7 694.4
778.7 804.6 811 817.3 825.8 824.6 819.5 813.9 806.4 797.7
792.2 786.6 781.7 780.3 779.5 780.1 782.8 786.4 788.2 788.5
786.7 781.6 774.2
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 12.3 27.3 38.9 54.3 71.4
86.2 126.8 185.9 268.8 331.2 383.1 449.5 565.1 642 709.3
782.3 797.1 798.9 803.7 807.7 805.7 800.6 796.6 791.5 786.7
782.1 778.1 775.7 776.9 776.7 778.6 782.4 786.5 788.6 789.2
788.3 783.2 774.2
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 12.1 26.2 39.3 57.6 81.7
105.8 151.9 220.4 300 359.4 414.4 485.1 582.6 639.7 685.3
729.9 737.8 739.5 744.1 750.4 753.8 754.3 754.3 755.2 757.1
757.6 757.9 760.6 765.1 767.3 771.6 777.8 783 785.7 786.6
786.6 781.9 774.2
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 11.9 25 40 62 95.1
131.1 183.6 263.4 337.6 391.1 451.9 530.1 599.6 631.7 648.3
658.7 661.4 664.4 669.3 680 691 698.8 703.7 711.8 721.4
728.3 733.7 742.5 750.5 755.6 762.8 771.8 778.3 781.6 782.9
783.7 779.7 774.2
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 11.1 21 39 66 103.1
140.6 186.8 256.6 315.2 357.4 410.7 480.9 530.2 549.7 555.9
558.2 566.2 575.1 584.9 603.9 623.7 638.5 649.8 667.8 685.3
697.5 708.1 723.5 736.3 744.6 754 765.4 773.3 777.4 779.2
780.9 777.6 774.2
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 9.7 14.2 36.4 69.6 105.7
134.2 161.4 199.9 233 258.1 290.9 337.4 374.2 393.7 408
428.4 452.3 471.8 490.9 521.9 552.2 573.4 592.7 623.2 649
665.4 681 703.4 722.3 734.1 745.2 758.5 767.9 773 775.4
778.1 775.6 774.2
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 8.5 8.1 31.2 65.9 98.5
118.8 131.6 147 161.7 174.3 191.3 219.5 246.9 266.1 286
319.4 354.7 382 408.3 448.8 488.1 514.8 540.9 581.8 615.1
635.7 656 684.5 708.5 723.2 736 751.4 762.6 768.6 771.8
775.6 774.3 774.2
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 7.8 4.5 18.6 40.2 62.1
76.6 88.8 105.6 123.4 136.9 152.6 178.5 205.6 223.5 241.7
272.7 306.2 332.5 359.8 402.6 446.6 475.8 504.8 550 588.8
613.6 636.8 669.2 695.1 711.2 725.9 743.3 757.6 764.2 768.7
774 774.6 774.2
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 7 0.9 6 14.5 25.7
34.4 45.9 64.2 85 99.5 114 137.5 164.2 180.9 197.5
226.1 257.8 283.1 311.3 356.3 405 436.8 468.7 518.2 562.6
591.5 617.6 653.9 681.8 699.1 715.8 735.3 752.5 759.7 765.5
772.4 774.9 774.2
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 7.4 2.9 12.5 28.1 44.7
55.3 66.5 84.7 106.2 121.6 137 160 184.5 200.2 215.2
240.6 267.3 287.1 309.5 345.9 386.2 415.1 444.4 490.5 537.6
568.2 594.9 635 666.4 685.1 703.6 726.5 744.9 753.7 761.4
770 774.3 774.2
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 7.8 4.9 19 41.8 63.6
76.2 87.1 105.2 127.3 143.7 160.1 182.5 204.8 219.5 232.9
255.1 276.7 291.1 307.8 335.4 367.4 393.4 420.1 462.8 512.7
544.9 572.2 616.1 651.1 671 691.5 717.6 737.2 747.7 757.3
767.6 773.6 774.2
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 8.7 9.3 27.4 51.6 76.5
98 112.7 129.9 149.6 165.5 182.4 209.2 229.4 242.4 255.2
274.9 292.9 304.2 317.9 342.2 370.9 394 417.4 454.6 498.5
527 554.7 597.5 636.5 658.7 680.4 709.4 730.1 741.6 752.3
763.6 771.8 774.2
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 9.8 14.6 36.5 60 87.4
120.1 139.9 156.1 172.3 187.2 204.4 237.4 255.4 266.5 279
296.7 311.2 320.3 332.1 354.6 381.8 402.1 421.9 453 487.9
510.9 539 579 622.3 647.1 669.7 701.3 723.1 735.6 746.9
759.2 769.5 774.2
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 10.9 20 43.2 66.4 93.9
127.7 154.3 178.6 192.8 202.9 216.7 248.8 270 282.6 294.9
310.7 323.6 332.3 343 362.7 387.1 405.3 424.5 454 485.8
505.9 531.5 567.8 610.9 636.8 661.1 694.9 718.2 731.4 743
756.4 768.1 774.2
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 12 25.6 47.6 70.8 96.1
120.9 155.9 197.5 211.1 212.5 219.3 243.6 273.3 290.6 302.9
317.2 330 340.4 350.7 366.3 386.8 403.7 425.1 457.6 492.1
511.9 532.4 563.8 602.4 628 654.5 690.1 715.5 729 740.6
755.2 767.4 774.2
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 13 30.5 51.6 75 98
116 156.6 212.8 227.7 222.6 223.2 240 275.5 297.4 310.1
323 335.7 347 357.3 370.1 387.3 402.8 425.4 460.4 496.9
516.6 533.4 560.6 595.6 620.4 648.6 685.5 712.7 726.6 738.1
753.7 766.5 774.2
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 13.5 33.4 54.7 78.2 99.5
116.8 154.8 217.7 239.3 233.8 231.3 241.2 274.8 300.2 314.5
327 339 349.4 360.3 374.5 390.1 404 424.3 460.4 497.1
517.4 534.5 559.7 593.9 616.8 644.6 681.4 709.6 724.2 735.3
751.3 764.6 774.2
2348.6 2345.7 2101.1 1734.8 1548.6 1402.6 1226.4 1101.7 1029.1 973.3
890.7 823.5 780.4 736.3 678.7 630 601.6 572.1 535.4 494.7
469.2 446.7 408 372.2 346.7 320.3 276.9 234.2 205.8 177.4
137.2 96.3 69.8 49.3 23.3 14.1 36.2 57.9 81.4 100.9
117.6 153 222.5 250.9 245.1 239.3 242.4 274 303 318.9
331 342.4 351.8 363.4 379 392.9 405.2 423.3 460.4 497.3
518.2 535.6 558.9 592.2 613.2 640.7 677.4 706.5 721.7 732.6
748.9 762.6 774.2
2348.6 2349.6 2130.5 1763.6 1576.9 1428.7 1250.3 1120.1 1044.9 988.2
904.3 834.5 789.7 746.9 688 636.8 605.4 575.5 536.5 495.7
469.8 445.9 406.9 370.5 344.5 318.1 275.3 233.8 205.8 177
136.7 96.8 70.4 49.8 23.3 14 35.8 56.2 79.8 100.7
119.6 157.6 221.7 240.4 234.7 232.4 242.4 277.9 303 316.3
329 340.2 350.2 361.2 376.1 391 405.6 425.6 464.4 499.8
519.4 536.2 562.6 596.2 618.8 645.7 683.1 710.8 725.4 736.5
752.1 764.6 774.2
2348.6 2353.5 2159.9 1792.3 1605.2 1454.8 1274.3 1138.5 1060.7 1003.1
917.9 845.5 798.9 757.4 697.2 643.7 609.2 578.9 537.6 496.7
470.3 445.2 405.8 368.7 342.4 315.9 273.6 233.4 205.8 176.5
136.1 97.4 70.9 50.3 23.3 13.9 35.4 54.5 78.2 100.5
121.6 162.2 220.9 230 224.2 225.5 242.4 281.8 303 313.8
327 337.9 348.6 358.9 373.3 389.2 406 427.9 468.4 502.2
520.7 536.7 566.2 600.3 624.5 650.7 688.7 715.1 729 740.5
755.3 766.5 774.2
2348.6 2348.9 2201.2 1862.7 1671.9 1518 1332.2 1191.7 1108.4 1044
953.6 877.9 828.2 784.4 721.2 663.8 626.9 594.5 548.5 504.5
475.8 448.3 407.2 367.6 340.2 313.1 271.2 230.8 203.4 175
134.8 96.6 71.5 50.2 23.3 13.5 33.2 52.2 74.8 101.1
129 162.8 205.3 214.7 215.9 224.1 247.8 280.4 297.6 308.2
322.6 333.7 343.4 353.8 371.1 390.1 408.2 430.4 467.3 498.8
517.6 536.9 570.1 608.2 634 658.4 694 718.7 732 743.1
756.7 767 774.2
2348.6 2341.5 2246.4 1947 1751.4 1593.6 1401.3 1256.5 1166.6 1093.5
996.6 917.3 864.1 816.9 750.1 688.3 649.2 614.2 562.6 514.6
482.8 452.8 409.3 366.8 338 310 268.4 227.6 200.1 173
133.1 95.4 72 49.9 23.3 12.9 30.3 49.7 70.7 101.9
138.3 162.1 184.8 197.7 208.2 224.5 255.1 277.4 290.3 301.6
317.4 328.9 337 347.6 369.1 392 411 432.9 464.5 493.4
513.2 537 574.1 617.5 644.9 667 699.2 722.2 734.8 745.3
757.5 767 774.2
2348.6 2341.8 2287 2057.9 1886.7 1736.6 1536.3 1379.5 1282.1 1200.7
1090 1001.8 942.8 889.5 814.9 745 701.7 661.6 601.8 547.2
510.3 476.4 427.9 380.8 349.2 319 274.7 231.4 203.1 175.3
134.5 96.3 73.1 50.6 23.3 12 25.5 44.1 65.5 96.7
131.2 148.6 162.9 179.5 194.6 214.3 245.8 263.6 275.3 286.8
304.5 317.8 326.3 338.1 361.9 388.3 408.8 431 462.9 494.4
517.4 544.8 584.4 628.1 654.9 675.6 704.9 726.4 738.4 747.9
758.7 767.1 774.2
2348.6 2349.6 2322.9 2195.5 2077.9 1946.9 1737.3 1560.8 1454.7 1365.5
1233.7 1131.6 1064.3 1002.2 915.6 833.8 784.5 736.5 666.1 602
558.3 519.1 462.7 409.6 373.7 340 290 242.4 212.4 182
138.9 99.2 74.7 52.2 23.3 10.6 18.7 35.3 59.1 85.3
107.9 122.4 139.6 160.1 174.9 193.7 220.1 239.1 252.3 263.9
284 300.3 311.4 325.2 349.4 379.1 401.6 424.7 462.5 501.8
530.3 560.2 600.8 640.3 664.2 684.2 710.9 731.5 742.8 751
760.3 767.4 774.2
2348.6 2356.2 2350.4 2302.1 2230.7 2124.4 1927 1751.1 1646.3 1556.8
1417 1306.5 1233.3 1163.4 1063.2 965.6 905.3 844.6 757.6 678.2
625 577.4 509.3 446.7 405 366.8 309.7 257 224.1 191
144.7 103.2 77.2 54.2 23.7 9.3 12.1 26.5 50.3 71.6
84.8 97.1 116.5 139.6 154.2 172 194.8 215.4 230.2 242.4
265 285.5 299.7 316.4 343.2 377.2 402.1 426.8 469.8 514.9
547 578 618.4 653.8 675 694.1 718.4 737.8 748.4 755.4
763.1 768.7 774.2
2348.6 2359.3 2352.6 2315.8 2268.9 2203.9 2083.3 1968.1 1895.2 1827.9
1718.6 1617.2 1545.3 1470.2 1351.2 1226 1139.9 1052.3 930.7 818.3
748 682.6 590.9 508.4 456.7 410.6 342.9 282.1 243.1 207
155.1 110.3 82.1 57.4 25.3 8.1 6 17.6 34.7 51
62.3 74.6 94 115.6 130.4 147.3 170.6 194.5 210.5 224.9
250.5 278.6 297.3 320.1 355.6 397.1 425.8 454.1 500.4 545
575.1 602.9 639.3 671.4 690.7 707.8 730.5 747.6 757.2 763.2
769.6 772.5 774.2
2348.6 2362.3 2354.7 2329.5 2307 2283.4 2239.6 2185.2 2144 2098.9
2020.3 1927.9 1857.3 1777 1639.3 1486.4 1374.6 1259.9 1103.9 958.3
871.1 787.8 672.6 570.2 508.4 454.5 376.1 307.3 262.2 223
165.4 117.4 87 60.5 27 6.9 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
